Title | Information |
---|---|
Package Name | F16.3 |
Package Previous Code | FBF |
Package Description | 16 LD CERDIP |
Package Status | Active |
Package Type | CERDIP |
Class | HERMETIC |
Package Code | FBF |
Category | HERMETIC |
Lead Count | 16 |
Pb (Lead) Free | Yes |
Length | 19.3mm |
Width | 7.32mm |
Thickness | 0mm |
Pitch | 2.54mm |
Pkg. Dimensions (mm) | 19.30 x 7.32 x 0.00 |