Title | Information |
---|---|
Package Description | PBGA 35.00x35.00x2.30 mm 1.27mm Pitch |
Package Status | Active |
Package Type | PBGA |
Class | PLASTIC |
Package Code | BGG313 |
Category | G |
Lead Count | 313 |
Pb (Lead) Free | Yes |
Length | 35mm |
Pb Free Category | e1 SnAgCu |
Width | 35mm |
Thickness | 2.3mm |
Peak Reflow Temp | 260.00°C |
Pitch | 1.27mm |
Package Carrier | Tray |
Pkg. Dimensions (mm) | 35.0 x 35.0 x 2.3 |