Title Information
Package Description PBGA 35.00x35.00x2.30 mm 1.27mm Pitch
Package Status Active
Package Type PBGA
Class PLASTIC
Package Code BGG313
Category G
Lead Count 313
Pb (Lead) Free Yes
Length 35mm
Pb Free Category e1 SnAgCu
Width 35mm
Thickness 2.3mm
Peak Reflow Temp 260.00°C
Pitch 1.27mm
Package Carrier Tray
Pkg. Dimensions (mm) 35.0 x 35.0 x 2.3

Documentation

Type Title Date
Certificate PDF 170 KB
Package Outline Drawing PDF 162 KB
2 items