Title | Information |
---|---|
Package Description | WLCSP 0.80x1.30x0.50 mm 0.50mm Pitch |
Package Status | Active |
Package Type | WLCSP |
Class | PLASTIC |
Package Code | AHR6 |
Category | G |
Lead Count | 6 |
Pb (Lead) Free | Yes |
Length | 0.8mm |
Pb Free Category | e1 SnAgCu |
Width | 1.3mm |
Thickness | 0.5mm |
Peak Reflow Temp | 260.00°C |
Pitch | 0.5mm |
Package Carrier | Cut Tape, Reel |
Pkg. Dimensions (mm) | 0.8 x 1.3 x 0.5 |