The ISL8107EVAL2Z evaluation board is used to evaluate the performance of the ISL8107 pulse width modulation (PWM) controller.
The ISL8107 is a single-phase, non-synchronous buck controller with an integrated high-side MOSFET driver. The controller operates from an input voltage range of 9V to 75V. The internal 1.192V reference voltage has a tolerance of ±1% over the industrial temperature range. The PWM controller drives an external high-side N-Channel MOSFET in a non-synchronous buck converter topology. Additionally, the ISL8107 features input voltage feed-forward compensation and overcurrent protection.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 727 KB | |
Datasheet | PDF 1011 KB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL8107EVAL2Z circleActive Samples Available |
Get Samples, |