Overview

Description

The ISL80103EVAL2Z evaluation board provides a simple platform for evaluating the performance of the ISL80103 3A LDO for industrial and infrastructure applications. The board comes with the adjustable output version of the IC. Jumpers are provided to easily set popular output voltages. Fixed output versions are sampled in the accompanying kit.

Features

  • Very fast load transient response
  • ±1.8% guaranteed VOUT accuracy over line, load and temperature
  • 1A, 2A or 3A output current ratings
  • Adjustable inrush current limiting
  • Power-good (PGOOD) output feature
  • Short-circuit and over-temperature protection

Applications

Applications

  • Servers
  • Telecommunications and networking
  • Medical equipment
  • Instrumentation systems
  • Routers and switchers

Documentation

Type Title Date
Manual - Development Tools PDF 1.08 MB
Datasheet PDF 1.29 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 152 KB
1 item