The ISL28218SOICEVAL1Z evaluation board is designed to evaluate the performance of the ISL28218 40V precision low power operational amplifier. The ISL28218 is a single supply, rail-to-rail output, dual amplifier with ground sensing inputs that allow the common mode input voltage to swing 0.5V below the V- rail. The ISL28218 can operate from a single or dual supply with a 3V to 40V supply range. The ISL28218 features very low power, low offset voltage and low temperature drift making it ideal for use in applications for precision medical and instrumentation, current sensing, and power supply and industrial process controls.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 472 KB | |
Datasheet | PDF 1.68 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL28218SOICEVAL1Z circleActive Samples Available |
Get Samples, |