The MK712 Touch Screen Controller IC provides all the screen drive, A to D converter and control circuits to easily interface to 4-wire analog resistive touch screens. The IC continually monitors the screen waiting for a touch. In this mode, the supply current is typically 0.5

Features

  • Packaged in 28-pin SSOP (150 mil) or 28-pin SOIC (300 mil)
  • Industrial (-30°C to +70°C), commercial (0 to +70°C), and automotive (-35°C to +85°C) temperature ranges
  • Available in Pb (lead) free package
  • Fully integrated, lowest power solution
  • Low standby current of 0.5

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
MK712RLF
Obsolete QSOP 28 C Yes Tube
Availability
MK712RLFTR
Obsolete QSOP 28 C Yes Reel
Availability
MK712SILF
Obsolete SOIC 28 I Yes Tube
Availability
MK712SILFTR
Obsolete SOIC 28 I Yes Reel
Availability
MK712SLF
Obsolete SOIC 28 C Yes Tube
Availability
MK712SLFTR
Obsolete SOIC 28 C Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
MK712 Datasheet Datasheet PDF 465 KB
Application Notes & White Papers
Ferrite Bead Recommendations Application Note PDF 82 KB
PCNs & PDNs
PCN# : TB1303-02 Change of Tape & Reel Packing Method for Selective Products Product Change Notice PDF 361 KB
PDN# : P-12-03 Product Discontinuance Notice on Selective Devices Product Discontinuation Notice PDF 68 KB
PCN# : TB1010-01 REMOVE COUNTRY OF ORIGIN FROM PACKAGE BOTTOM Product Change Notice PDF 676 KB
PCN# : TB0910-01 TRACEABILITY MARK ON TOP OF PACKAGE Product Change Notice PDF 578 KB
PDN U-09-01 PACKAGE DISCONTINUANCE NOTICE ON SELECTED MCC PRODUCTS Product Delete Notice PDF 388 KB