Overview

Description

The DAC1401D125 is a dual port, high-speed, 2-channel CMOS Digital-to-Analog Converter (DAC), optimized for high dynamic performance with low power dissipation.

Features

  • 1.8 V, 3.3 V and 5 V compatible digital inputs
  • 125 Msps update rate
  • 16 mW power-down
  • 2 mA to 20 mA full-scale output current
  • Dual 14-bit resolution
  • Dual-port or Interleaved data modes
  • Industrial temperature range of -40°C to +85°C
  • Internal and external reference
  • LQFP48 package
  • SFDR: 75 dBc
  • fo = 1 MHz
  • fs = 52 Msps
  • -12 dBFS
  • SFDR: 79 dBc
  • fo = 10.4 MHz
  • fs = 78 Msps
  • SFDR: 81 dBc
  • fo = 1 MHz
  • fs = 52 Msps
  • Single 3.3 V supply
  • Typical 185 mW power dissipation

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 451 KB
End Of Life Notice PDF 528 KB
2 items

Design & Development

Boards & Kits

Boards & Kits

Models