Overview

Description

56-pin CK505 compatible clock, w/fully integrated Vreg and series resistors on differential outputs.

Features

  • Supports spread spectrum modulation, 0 to -0.5% down spread
  • Supports CPU clocks up to 400MHz
  • Uses external 14.318MHz crystal, external crystal load caps are required for frequency tuning

Comparison

Applications

Documentation

Design & Development

Models