Overview

Description

IDT954101 follows Intel CK410 Yellow Cover specification. This clock synthesizer provides a single chip solution for next generation P4 Intel processors and Intel chipsets. IDT954101 is driven with a 14.318MHz crystal. It generates CPU outputs up to 400MHz. It also provides a tight ppm accuracy output for Serial ATA and PCI-Express support

Features

  • 2 - 0.7V current-mode differential CPU pairs
  • 6 - 0.7V current-mode differential SRC pair for SATA and PCI-E
  • 1 - 0.7V current-mode differential CPU/SRC selectable pair
  • 6 - PCI (33MHz)
  • 3 - PCICLK_F, (33MHz) free-running
  • 1 - USB, 48MHz
  • 1 - DOT, 96MHz, 0.7V current differential pair
  • 1 - REF, 14.318MHz

Comparison

Applications

Documentation

Design & Development

Models