Overview

Description

The 932S801 is a main clock synthesizer chip that, when paired with 9DB108, provides all clocks required by Serverworks GC-HT-based servers. An SMBus interface allows full control of the device.

Features

  • 4 - Pairs of AMD K8 clocks
  • 1 - Pair of SRC/PCI Express* clock
  • 2 - 14.318 MHz REF clocks
  • 2 - USB_48MHz clocks
  • 4 - HyperTransport 66 MHz clocks
  • 4 - PCI 33 MHz clocks
  • Spread Spectrum for EMI reduction
  • Outputs may be disabled via SMBus
  • M/N programming via SMBus

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 289 KB
Product Change Notice PDF 35 KB
End Of Life Notice PDF 125 KB
Product Change Notice PDF 148 KB
Product Change Notice PDF 361 KB
End Of Life Notice PDF 125 KB
End Of Life Notice PDF 122 KB
7 items

Design & Development

Models