Overview

Description

Not recommended for new designs.

Features

  • 3V to 3.6V operating voltage
  • 50MHz to 160MHz output frequency range
  • Input from fundamental crystal oscillator or external source
  • Internal PLL feedback (loading feedback output relative to other outputs, adjusts propagation delay between REF inputs and outputs)
  • Select inputs (S[1:0]) for FB divide selection (multiply ratio of 2, 3, 4, 4.25, 5, 6, 6.25, and 8)
  • Low jitter
  • PLL bypass for testing and power-down control (S1 = H, S0 = H, powers part down <500?A)
  • Not Recommended for New Design

Comparison

Applications

Documentation

Design & Development

Models