The RL78/L13 Group MCUs from Renesas have an IH control timer (timer KB2) function with PWM suitable for IH control. This is designed to enable IH control using a simpler circuit configuration. Renesas supplies microcontroller with capacitive touch function such as the RX130 Group, the RA4M1 Group and the RA2L1 Group, contribute to customer requirement for advanced HMI and design flexibility.

Image
IH Rice Cooker (High-End)Block Diagram

Related Products

Block Semiconductor Device Recommended Products Features
Control MCU MCU RL78/L13 Group 16-bit MCU, Segment LCD driver, optimal for remote controller
RX130 Group Enhanced Capacitive Touch function, 5V operation
RA4M1 Group Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
RA2L1 Group
RA2E1 Group
Arm Cortex-M23 core, 5V operation, System Control, Capacitive Touch, Safety
Touch Key MCU MCU RX130 Group Enhanced Capacitive Touch function, 5V operation
RA4M1 Group Arm Cortex-M4 with LCD Controller and Capacitive Touch for HMI
RA2L1 Group
RA2E1 Group
Arm Cortex-M23 core, 5V operation, System Control, Capacitive Touch, Safety
Audio Playback MCU MCU RL78 Family 16-bit MCU, Rich line-up
Sensor CMOS Op-amp READ2303G
READ2304G
Full range input/output, high slew rate
Low power consumption, high slew rate
IGBT Gate Driver Photocoupler
(IGBT drive)
PS9031
RV1S92xxSeries
High isolation voltage (5kVr.m.s.), 2.5A output
High CMR (CMR.≧50kV/ µs), Optimal for IPM drive

Documentation & Downloads