The Synergy S7 microcontroller and FS2012 flow sensor, together, control the speed of motors for better flow accuracy, provide closed-loop feedback with the air flow sensor to determine motor failure, and have a built-in LCD controller for expanded system features. This combination is ideal for CPAP and high speed fluid flow control systems. Power and timing devices are available to complete the solution.

Key Features:

  • MEMS solid-state gas flow sensor
  • High speed acceleration and deceleration
  • LCD driver
  • Up to 640KB SRAM
  • Cloud connectivity via GPRS/3G

cpap-flow-sensor-application-block-diagram.png

Related Products

Category Description Featured Document Ordering
       
Microcontroller      
Synergy S7 Series High Performance MCUs with Arm Cortex-M4 CPU core, advanced analog signal conversion, color graphics, dual Ethernet, security, and USB connectivity Select specific device Select specific device
       
Flow Sensor      
FS2012 Gas or Liquid Flow Sensor Module Datasheet Buy / Sample
       

descriptionDocumentation

file_downloadDownloads

printNews & Additional Resources