Overview

Description

This system enables motor control for angular motion with adequate torque and speed. It also monitors the status of multiple motors via 1-wire through UART from the host MCU, which allows users to reduce the harness in a system and to control robot limbs such as for service robots, manipulators and Automatic Guided Vehicles (AGV). The SLG47115 HVPAK™ programmable mixed-signal matrix has high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package which contributes to minimizing the size of the servo motor.

System Benefits​:

  • Control the angle of a motor with adequate torque and speed by command
  • Read motor status via 1-wire UART with echo cancel
  • Cascade multiple servos which allows for harness reduction in a system
  • Compact size to embed into a robot
Image

Comparison

Applications

Applications

  • Service robots
  • Automatic Guided Vehicles
  • Manipulators
  • Humanoid robots