This solution supports smart home systems, where a master unit (indoor unit) aggregates weather data (temperature, humidity, CO2 concentration) that is measured by a slave unit (outdoor unit). This data can then be sent wirelessly to the cloud, and accessed through a smartphone.
It includes two RX-based systems (RX651 and RX23W), which utilize Bluetooth® Low Energy (BLE) to send various sensor data between each other, and also includes integrated Wi-Fi and Bluetooth® capabilities on the master unit for further wireless communication.
System Benefits:
- Measures indoor comfort and real-time weather data by providing vital data through its sensors, allowing the user to easily monitor their environment
- Highly efficient RX-based MCU with added security features suitable for cloud communication and dual-bank memory functionality for secure, remote firmware updates
Related Products
Category | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
RX651 | 120MHz 32-bit microcontrollers with enhanced security, connectivity and HMI | Datasheet | Select Specific Device |
RX23W | 32-bit MCUs with Bluetooth® 5 for IoT endpoint devices, system control and wireless communication achieved on a single chip | Datasheet | Select Specific Device |
RL78/G1D | Bluetooth® Low Energy microcontrollers for smart connectivity | Datasheet | Select Specific Device |
LDO | |||
ISL80505 | High Performance 500mA LDO | Datasheet | Buy/Sample |
Sensor | |||
ZMOD4410 | Indoor Air Quality Sensor Platform | Datasheet | Buy/Sample |
HS3001 | High-Performance Relative Humidity and Temperature Sensor | Datasheet | Buy/Sample |