Image
Networking Solutions

Renesas networking solutions address a wide range of applications including enterprise networking, network switch and router, internet access and network security. The explosion of cloud-based data requires network architecture to be more flexible and scalable. With a long history of offering cutting edge semiconductor products for network infrastructures, our solutions enable network appliances makers to improve time to market, with best in class performance, reliability, and scalability optimized for the digital age.

Recommended Products

Memory

Device Products Features
High speed SRAM QDR-II/II+, DDR-II/II+

18Mb-144Mb
High speed random access memory standard QDR technology

High speed DRAM

LLDRAM-II/III

288Mb-1.1Gb
Specialized for high speed access and low power

Search Engine

NSE

20Mb-80Mb
Specialized for high performance packet header search

Low power SRAM

LP SRAM

256Kb-64Mb wide line-up to support all applications

Optical Transceiver

Device Products Features
MCU RX651

High performance (32MHz)
Low power peripheral function for Optical Transceiver (Data Flash, OCO, POR/LVD, SPI, I2C, ADC, DAC, temp sensor)
I²C bus Interface (fast mode plus 1Mbps support)

RX231

High performance (54MHz)
Low power
Small package
Peripheral function for Optical Transceiver (Data Flash, OCO, POR/LVD, SPI, I2C, ADC, DAC, temp sensor)

RX111

High performance (32MHz)
Low power
Small package
Peripheral function for Optical Transceiver (Data Flash, OCO, POR/LVD, SPI, I2C, ADC, DAC, temp sensor)

LD/PD

DFB-LD

Direct modulation DFB LDs supporting 25Gbps
100Gbps with four wavelengths (25Gbps × 4 channels)

Power Management Unit

Device Products Features
IGBT RBNxxH65T1 Series

IGBT for Inverter circuit (UPS, Solar power, etc)
High efficiency(Low VCE (sat) and high speed device)
High robustness (Maximum VGE is ±30V/Maximum junction temperature:175℃)

RBNxxH125S1 Series
Photocouplers Transistor Output
IC Output

Wide range line up including IGBT driver /Isolation Amprifier/Communication

Browse Applications

Documentation & Downloads

Title language Type Format File Size Date
Other
LLDRAM-Ⅲ Exact Match Search Solution 日本語 Other PDF 766 KB
Network Search Engine [R8A20686BG-G] Control IP Solution 日本語 Other PDF 1.03 MB
LLDRAM-Ⅲ Control IP Solution 日本語 Other PDF 793 KB