Overview

Description

IDT's ADC1610S125F2 demo board is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output. A data-acquisition board can be used during design and prototype to analyze ADC performance.

Features

  • Single power supply (on-board regulators)
  • SMA connector for clock and analog input signals
  • LVDS/DDR outputs

Applications

Documentation

Type Title Date
Manual - Software ZIP 2.33 MB
1 item