This RZ/A2M software development kit helps speed up time to market.
RZ/A2M Software Package is a software development kit for the RZ/A2M that supports various RZ/A2M functions such as DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment. It consists of device drivers, middleware, sample programs for the RZ/A2M and FreeRTOS OS.
* RZ/A2M Evaluation Board Kit must be purchased separately.
You can obtain an additional Guiliani-Lite production license key from TES. This license is free of charge for Renesas RZ/A users. With this license you are able to produce state-of-the-art HMI applications for production use. The Lite version of Guiliani is fully featured and only has small limitations on usable resources (number of images, dialogs, fonts, etc) and hardware acceleration. To get the Prepaid by Renesas Guiliani-Lite license, please refer to TES Guiliani.
RZ/A2M Software Package structure consist of Simple Applications Package and Application Specific Packages.
The simple application package is a package that includes all driver software supported by the RZ/A2M Software Package and sample applications programs that use them.
Application Specific Packages are provided in separate packages for specific applications. Each package includes the sample application and necessary driver software required to run it.
Refer to the table below for the functions supported by each package.
Category | Function | Simple Application Package |
Application Specific Package | |||||
---|---|---|---|---|---|---|---|---|
RZ/A2M Simple Applications Package |
RZ/A2M 2D Barcode Package |
RZ/A2M IRIS Package |
RZ/A2M SDIO Wi-Fi Package |
RZ/A2M Trusted Secure IP Package |
Guiliani 2.3 SDK for RZ/A2M Software Package |
RZ/A2M FreeRTOS OTA Package |
||
OS | FreeRTOS (Kernel) | check | check | check | check | check | check | |
Middleware | File System (FatFS) | check | ||||||
TCP/IP Protocol Stack | check | check | check | |||||
System | Standby Mode Management | check | ||||||
Firmware Update (UART) | check | |||||||
FreeRTOS Over-the-Air | check | |||||||
Timer | OS Timer | check | check | check | check | check | check | check |
PWM | check | |||||||
Image processing | Camera | check | check | check | check | check | ||
DRP Library (Pre-processing) |
check | check | check | check | ||||
Graphics IP | JPEG Codec | check | check | check | ||||
LCD (Display) | check | check | check | check | ||||
2D Graphics (Hardware Acceleration) | (*2) | |||||||
Interface | Serial Communication (I2C) | check | check | check | check | check | check | check |
Serial Communication (UART) | check | check | check | check | check | check | ||
Serial Communication (SPI) | check | |||||||
Serial Sound Interface (SSIF) | check | |||||||
Ethernet | check | check | ||||||
Wi-Fi (UART) | check | |||||||
Wi-Fi (SDIO) | check | check | ||||||
USB Host (HID, MSC) | check | check (*3) | ||||||
USB Function (CDC) | check | |||||||
SD Memory Card (*1) | check | |||||||
SDIO (*1) | check | check | check | |||||
HyperBus | check | check | check | check | ||||
Touch Screen | check | |||||||
Analog | A/D Converter | check | check | check | ||||
Security | Trusted Secure IP | check | check |
*1 : If UHS-l mode support is needed, please contact us.
*2 : If Hardware acceleration is required, please use Guiliani full version.
*3 : Includes only HID function.
Integrated development environment | e2 studio |
---|---|
Compiler | GNU Arm Embedded Toolchain |
Supported board | RZ/A2M Evaluation Board Kit |
Emulator | J-Link LITE (included with the board, this J-Link LITE can not be used for any other boards.) |
Development support tool | Smart Configurator, QE for Display, QE for Camera |
Choose and download the package depending on the including functions in each package.
RZ/A2M Simple Applications Package is a basic software package that includes driver software for each IP on RZ/A2M and sample application programs.
Software Package Name | Latest version | Released | Features | Type Name | Download |
---|---|---|---|---|---|
RZ/A2M Group RZ/A2M Simple Applications Package V8.60 (PDF | English, 日本語)) | 8.60 | Sep. 29, 2023 | Simple software projects include the usage for each driver and each middleware as follows.
|
R01AN5348 | RZ/A2M Group RZ/A2M Simple Applications Package V8.60 (ZIP | English, 日本語) |
(*1) To use the Wi-Fi function, need to connect Digilent Pmod EPS32 module via UART.
(*2) If UHS-l mode support is needed, please contact us. SD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.
Following software packages are available for the specific features usage.
Software Package Name | Latest version | Released | Features | Type Name | Download |
---|---|---|---|---|---|
RZ/A2M Group RZ/A2M 2D Barcode Package V1.12 (PDF | English, 日本語)) | 1.12 | May. 31, 2023 |
Sample usage of the DRP library for 2D barcode decode function is included in this project file. [Supported software]
|
R01AN4487 | RZ/A2M Group RZ/A2M 2D Barcode Package V1.12 (ZIP | English, 日本語) |
RZ/A2M Group RZ/A2M IRIS Package V1.11 (PDF | English, 日本語)) | 1.11 | May. 31, 2023 |
Sample usage of the DRP library for Iris recognition and simple ISP is included in this project file. [Supported software]
|
R01AN4584 | RZ/A2M Group RZ/A2M IRIS Package V1.11 (ZIP | English, 日本語) |
RZ/A2M Group RZ/A2M SDIO Wi-Fi Package V3.07 (PDF | English, 日本語)) | 3.07 | Sep. 29, 2023 |
Sample usage of the feature that transmits captured MIPI camera images via SDIO Wi-Fi module. (*1) [Supported software]
|
R01AN5348 | Learn more |
RZ/A2M FreeRTOS OTA Package | — | Apr. 24, 2020 | Sample usage of Amazon Web Services' FreeRTOS Over-the-Air updates feature to update firmware wirelessly from remote locations. [Supported software]
|
— | Getting Started with the Renesas RZ/A2M Evaluation Board Kit ( R01QS0038EJ0103 ) (PDF) |
RZ/A2M Trusted Secure IP Package | 3.00(WS) | Jun. 30, 2020 | Sample usage of the RZ/A2M Trusted Secure IP Driver for the secure boot function, security features (RSA, AES, CMAC, SHA, DRBG) and security communication using TLS1.2. (*2) To get this package, please contact us from right link. [Supported software]
|
R01AN4490 | Contact |
Guiliani 2.4 SDK for RZ/A2M Software Package | 2.4 | Jul. 16, 2021 | Guiliani 2.4 SDK including GSE and GuilianiDemo for Renesas RZ/A2M (RZ/A2M Evaluation Board Kit) with eGML [Supported software]
|
— | Guiliani Evalkits |
(*1) If UHS-l mode support is needed for SDIO, please contact us. SD to MicroSD Converter Board is required to use this package in UHS-I mode.
(*2) RZ/A2M Trusted Secure IP has been certified by the Cryptographic Algorithm Validation Program(CAVP). For details about certified cryptographic algorithms, please refer to the CAVP website.
On the e2 studio, additional peripheral functions and driver software can be added to user's existing project easily by using Smart Configurator. For details, refer to RZ/A2M Smart Configurator User Guide: e² studio (PDF | English, 日本語) included in each application package.
For the users who do not use e2 studio, RZ/A2M Group RZ/A2M Core Package V8.50 (ZIP | English, 日本語) is available to add peripheral functions and driver software to user's projects. This package includes driver software, middleware and RTOS for RZ/A2M.
All packages include a boot program for the RZ/A2M Evaluation Board Kit in binary format. To get source code of the boot program, download RZ/A2M Group Example of Booting from Serial Flash Memory Rev.1.20 - Sample Code (ZIP).
In addition to the RZ/A2M Software Package GCC version, the IAR C/C++ Compiler version is also available for customers who prefer to use the IAR development environment.
In addition to the RZ/A2M Software Package GCC version, the Arm Compiler version is also available for customers who prefer to use the Arm development environment.
As easier RZ/A2M development environment, RZ/A2M Software Package for GR-MANGO, Simple Applications Package and Application Specific Packages are available. User program can be downloaded by drag-and-drop, you can start rapid prototyping without any in-circuit emulator. For more details about included applications, see the following Release Note.
[Release Notes]
[Quick Start Guides]
[Downloads]
Partner Tools | Description | Details/Where to get |
---|---|---|
H.264 Video playback [Techno Mathematical] |
H.264 WVGA@30fps playback with RZ/A internal RAM. Performs playback with less than 2MB RAM. |
Contact |
(Remarks) FreeRTOSTM is a trademark of Amazon Web Services, Inc.
IAR C/C++ CompileTM is a trademark of IAR Systems AB.
Arm® is a registered trademark of Arm Ltd.