The MCU unit is a MCU-dependent hardware tool for the E100 emulator. Connecting it to the E100 emulator main unit allows you to configure a debugging environment for your target system. It is easy for the user to replace. [Learn More]
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 - 开发工具 | PDF 4.73 MB 日文 | |
Release Note | PDF 90 KB 日文 | |
Tool News - Release | PDF 534 KB 日文 | |
手册 - 开发工具 | PDF 300 KB 日文 | |
手册 - 开发工具 | PDF 286 KB 日文 | |
Release Note | PDF 77 KB 日文 | |
Tool News - Release | PDF 195 KB 日文 | |
Tool News - Release | PDF 196 KB 日文 | |
8 items
|
Item | Description |
---|---|
Applicable emulator | E100 |
Supported MCUs | H8SX/1700 Series H8SX/1720 Group MCUs |
Applicable MCU mode | Single-chip mode, Expanded mode with on-chip ROM |
Maximum ROM/RAM capacity | (1) Internal flash ROM : 1MB (2) Internal RAM : 64KB (3) Internal EEPROM : 32KB |
Emulation memory | 4MB (allocates to 4 blocks by 1MB) |
Maximum operating frequency | 80MHz Power supply voltage : 3.0--3.6[V], 4.5--5.5[V] |
Emulator power supply | Supplied from the DC power of the emulator |
Overseas standards | ・European Standards: EN 55022 Class A, EN 55024 ・US FCC Standard: FCC part 15 Class A |