Renesas is ready for the cold with a full lineup of power and analog components spec'd to operate down to -40 °C. The snowflake ornament reference design has a series of LEDs that fade on and off in an eye-pleasing pattern and plays the familiar song "Let it Snow, Let it Snow, Let it Snow" via a small buzzer when the button on the back of the board is pressed.
The brightness of the LEDs adjust to the ambient light in the room in order to keep the brightness appropriate to the surroundings. Additionally, there is a low-battery detect feature as well as a four hour time-out alert to remind the user to turn off the reference design and avoid depleting the batteries.
The reference design is powered by two AAA batteries and is light-weight enough to prominently hang on a tree via a hole at the top of the reference design with the included ribbon.
Facing the challenge of designing a product that must operate in extreme cold conditions? Check out our full lineup of power supply and analog components designed to withstand the industrial temperature range.
Snowflake Design Files (ZIP)
Disclaimer: THIS MATERIAL IS PROVIDED “AS-IS” FOR EVALUATION PURPOSES ONLY. RENESAS ELECTRONICS CORPORATION AND ITS SUBSIDIARIES (collectively, “Renesas”) DISCLAIM ALL WARRANTIES, INCLUDING WITHOUT LIMITATION, FITNESS FOR A PARTICULAR PURPOSE AND MERCHANTABILITY. Renesas provides evaluation platforms and design proposals to help our customers to develop products. However, factors beyond Renesas' control, including without limitation, component variations, temperature changes and PCB layout, could significantly affect the product performance. It is the user’s responsibility to verify the actual circuit performance.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 1.01 MB | |
数据手册 | PDF 1007 KB | |
数据手册 | PDF 573 KB | |
数据手册 | PDF 2.39 MB | |
数据手册 | PDF 878 KB | |
5 items
|