Renesas' radiation tolerant analog plastic-package ICs are designed to support the signal chain in the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments and businesses worldwide. Fleets of hundreds of small satellites will create mega-constellation networks to deliver broadband Internet links from low Earth orbit (LEO) to every corner of the globe, including rural areas without wireless connectivity access.

Learn More About Powering Small Satellite Constellations with Plastic ICs

Sign up for our quarterly rad hard newsletter to stay up to date on Renesas’ latest rad hard products and resources.

分类

Rad Tolerant CAN Bus Transceivers

CAN transceiver for satellites/aerospace communications and telemetry data processing

Rad Tolerant Multiplexers

Radiation tolerant analog multiplexers (MUX) provide excellent latch-up performance

Rad Tolerant Op Amps

Op amps ideal for applications requiring both high DC accuracy and AC performance

Rad Tolerant RF Switches

RF switches with high isolation, linearity and patented Constant Impedance technology

Rad Tolerant Voltage References

Voltage references that offer high DC precision where low noise performance is critical

文档

文档标题 类型 降序排列 日期
PDF4.89 MB
手册
PDF608 KB
白皮书
PDF684 KB
白皮书
PDF405 KB
白皮书
PDF175 KB
白皮书

视频和培训

Radiation-Tolerant Plastic-Package ICs Overview

Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.