概览

简介

The radiation hardened precision SAR ADC evaluation system enables the evaluation of the Renesas portfolio of low-power, high-performance Successive Approximate Register (SAR) Analog-to-Digital Converters (ADC). The evaluation system uses the iRADAnalyzer GUI, which displays all pertinent data such as SFDR, SINAD, ENOB, THD, harmonics, current, and power measurements. The software plots ADC output data in frequency spectra and time domain. Data can be saved from the software in from either domain.

To ensure proper operation of the system, Renesas recommends that the most current software version is installed. If iRADAnalyzer is already installed on the machine, a new installation can proceed without removing the prior version.

特性

  • Complete measurement solution for radiation hardened precision SAR ADCs
  • Works with the iRADAnalyzer GUI to support datasheet-style, live-updated display with calculation of critical ADC parameters (SNR, SFDR, SINAD, ENOB, Harmonics, Power)
  • Supports most Vita 57.1 FPGA Mezzanine Connector (FMC) specifications

应用

文档

类型 文档标题 日期
手册 - 开发工具 PDF 2.38 MB
手册 - 软件 PDF 1.50 MB
2 items

设计和开发

软件与工具

软件下载

类型 文档标题 日期
软件和工具 - 软件 EXE 9.95 MB
PCB设计文档 ZIP 15.65 MB
2 items

相关评估板和套件

开发板与套件