Channels (#) | Topology [Rail 1] | Input Voltage Range (V) | Output Voltage (Max) (V) | Output Current Max/Channel (mA) | Frequency Range (MHz) | Interface | IS (mA) | IQ (Max) (μA) | Over Voltage Protection | Peak Efficiency (%) | Parametric Applications | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
800mA Triple Output Laser Diode Driver | Hand Held Projector and more... |
Standard | |||||||||||
RGB Buck-Boost 3-Channel Color Sequencing LED Driver | 3 | Buck-Boost | 2.8 - 5.5 | 5.5 | 1500 | 2.5 | I2C | 40 | 60 | 90 | Standard | ||
RGB Buck-Boost Four-Channel LED Driver with Color Sequencing and Automatic White Balance | 4 | Buck-Boost | 2.7 - 5.5 | 5.5 | 1500 | 2.5 | I2C | 40 | 70 | 91 | Standard |