Renesas' light-to-current silicon optical sensors combine a photodiode array and current amplifiers on a single monolithic IC. These devices are ideal for display and keypad dimming, as well as industrial and medical light sensing applications.
Renesas' light-to-current silicon optical sensors combine a photodiode array and current amplifiers on a single monolithic IC. These devices are ideal for display and keypad dimming, as well as industrial and medical light sensing applications.
文档标题 | 其他语言 | 类型 | 文档格式 | 文件大小 | 日期 | |
---|---|---|---|---|---|---|
其他 | ||||||
Eye-Safety Exposure Calculator | – | Software & Tools - Others | XLSX | 35 KB |
Peak Spectral Sensitivity (nm) | VS (Min) (V) | VS (Max) (V) | Rise Time (Light Sensor) | Fall Time (@1000 Lux) (μs) | Output Current @ EV=100Lux (μA) | Supply Current @ EV =100Lux (µA) | Delay Time, Rising Edge | Delay Time, Falling Edge | Dark Current @ Ev=0Lux (nA) | Enable | Lux Range (lux) | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Small, Low Power, Current-Output Ambient Light Photo Detect IC | 550 | 1.8 | 3.6 | 27µs @ 1000Lux | 233 | 1.65 | 3.5 | 209μs @ 1000Lux | 30μs @ 1000Lux | 0.22 | Yes | 0 - 10000 | Standard |
Non-Linear Output Current, Low Power Ambient Light Photo Detect IC | 550 | 1.8 | 3.3 | 20µs @ 1000Lux | 1290 | 1.8 | 3 | 280μs @ 1000Lux | 5μs @ 1000Lux | 2 | Yes | 0 - 10000 | Standard |