概览

IDT’s SDAH02 LCD evaluation board allows for easy monitoring of the ambient relative humidity and temperature. The system combines the HS300x relative humidity and temperature sensor with an LCD display for fast and accurate environmental measurements. The system takes a measurement every second, and is powered by a CR1632 battery (included). The sensing system’s LCD can also provide plots of relative humidity or temperature vs. time.

  • LCD evaluation board
  • CR1632, 3V battery
  • Quick start guide

文档

文档标题 类型 日期
PDF605 KB
手册 - 开发工具
 

支持