The FS2012-EVK mass flow sensor evaluation kit, featuring the FS2012 high performance and fully calibrated mass flow rate module for non-corrosive gas or liquid flow. The kit comes with all the necessary cables and hardware to evaluate the FS2012, as well as demonstration software with data logging capabilities. The measurement range for the module is 0 to 2 liter/min for gas, and 0 to 0.5 liter/min for water.

特性

  • FS2012 flow sensor
  • USB interface board
  • USB cable/connection wires
  • Two tubes

tune产品选择

器件号 Part Status Description Buy Sample
Active FS2012 evaluation kit for gases
Availability
Active FS2012 evaluation kit for liquids
Availability