RTD120D Thermopile Gas Detector CO2 Evaluation Kit
The RTD120D Thermopile Gas Detector CO2 evaluation kit (EVK) creates an easy way to evaluate the RTD120D Dual Channel Thermopile Gas Detector in a CO2 detector...
The RTD120 (single-channel) and RTD120D (dual-channel) Silicon Based Thermopile Detectors provide low cost high output sensing solutions in a TO-5 package. Time constant of 25ms with Nitrogen encapsulation gas. Delivers a very low Temperature Coefficient of Responsivity of -0.04%/C. These detectors have a very short thermal shock response to ambient temperature change.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
数据手册 | PDF 305 KB | |
数据手册 | PDF 4.22 MB | |
End Of Life Notice | PDF 1.43 MB | |
3 items
|
The RTD120D Thermopile Gas Detector CO2 evaluation kit (EVK) creates an easy way to evaluate the RTD120D Dual Channel Thermopile Gas Detector in a CO2 detector...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Lead Count (#) |
简介 |
Function |
Temp. Range |
Carrier Type |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|
器件号 | |||||||
TO | 5 | RTD120 Thermopile Gas Detector CO2 Single Channel | Single-channel silicon-based thermopile detector | -40 to 85°C | Tray | ||
TO | 5 | RTD120D Thermopile Gas Detector CO2 Dual Channel | Dual-channel silicon-based thermopile detector | -40 to 85°C | Tray |
瑞萨电子推出基于热电堆的全新CO₂传感探测器, 扩展医疗和工业环境传感产品阵容 | 新闻 | 2021年9月16日 | |
|
Healthy Air in Schools and Public Buildings | 博客 | 2021年9月16日 |
IDT Introduces Gas Sensor Portfolio Offering Industry-leading Performance and Reliability | 新闻 | 2017年11月16日 |