图像
Renesas 提供差分或单端输入阻抗的射频放大器,具备各种增益、噪声因数和线性功能。这款产品采用创新 Zero-Distortion™ 技术,可实现低电流消耗的高输出 IP3,明显优于单增益模块放大器。
此外,这款射频放大器还内置宽带阻抗平衡器,支持差异性输入和输出的宽带应用。这款产品专为高可靠性的操作而设计,结合使用了硅锗放大器模具和集成式无源器件 (IPD) 模具以及经验证的高容量 QFN 封装。
射频放大器主要用于放大无线电通讯设备的高频信号。射频功率放大器通常用于发射器和接收器中,这两款产品对于增益、噪声因数和线性的要求有所不同。这款高性能的低功耗射频放大器在单端和差分配置下,可帮助系统设计师以最低数量的元件实现各类射频发射器应用。
Input Freq (MHz) |
Output Freq Range (MHz) |
Supply Voltage (V) |
Pkg. Type |
Lead Count (#) |
Input IP3 (dBm) |
Gain (dB) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|
器件号 | ||||||||
Dual Path Ultra-Low Noise Amplifier - 0.65GHz to 1.0GHz | 650 - 1000 | 650 - 1000 | 4.75 - 5.25 | VFQFPN | 16 | 18 | 5.514 | |
Dual Path Ultra-Low Noise Amplifier - 1.5GHz to 2.3GHz | 1500 - 2300 | 1500 - 2300 | 4.75 - 5.25 | VFQFPN | 16 | 18.5 | 5.529 | |
Dual Path Ultra-Low Noise Amplifier - 2.2GHz to 4.2GHz | 2500 - 4200 | 2500 - 4200 | 4.75 - 5.25 | VFQFPN | 16 | 18.5 | 5.514 | |
High-Gain Broadband RF Amplifier 600MHz to 5000MHz | 600 - 4200 | 600 - 4200 | 3.15 - 5.25 | DFN | 8 | 17 | 3.252 | |
单端输入、差分输出、高增益 RF 放大器 | 1400 - 6000 | 1400 - 3200 | 4.75 - 5.25 | VFQFPN | 12 | 32 | 18 | 2.969 |
RF Amplifier 700MHz to 1.1GHz | 700 - 1100 | 700 - 1100 | 4.75 - 5.25 | VFQFPN | 24 | 17.4 | 2.998 | |
RF Amplifier 1700MHz to 2.2GHz | 1700 - 2200 | 1700 - 2200 | 4.75 - 5.25 | VFQFPN | 24 | 20.3 | 2.998 | |
Differential Input, Single-ended Output Amplifier | 600 - 3000 | 600 - 3000 | 4.75 - 5.25 | VFQFPN | 24 | 28.7 | 13.1 | |
High Gain, High Linearity, 0.5W RF Driver Amplifier - 2300MHz to 4200MHz | 2300 - 4200 | 2300 - 4200 | 5 | VFQFPN | 16 | 35.5 | ||
差分输入、单端输出、高增益 RF 放大器 | 1400 - 6000 | 1400 - 3200, 3000 - 4200 | 4.75 - 5.25 | VFQFPN | 12 | 35 | 18 | 2.969 |
High Linearity, 0.5W RF Driver Amplifier - 400MHz to 4200MHz | 400 - 4200 | 400 - 4200 | 5 | VFQFPN | 16 | 17 | 3.521 | |
1W High Linearity RF Amplifier 700MHz to 2800MHz | 700 - 2800 | 700 - 2800 | 4.75 - 5.25 | VFQFPN | 20 | 18.5 | ||
High Gain RF Amplifier | 1800 - 5000 | 1800 - 5000 | 3.15 - 5.25 | VFQFPN | 16 | 29.6 | ||
High Gain RF Amplifier 2300MHz to 5000MHz | 2300 - 5000 | 2300 - 5000 | 4.75 - 5.25 | VFQFPN | 16 | 36.5 | ||
高增益 RF 放大器:1.8GHz 至 6.4GHz | 1800 - 5000 | 1800 - 5000 | 4.75 - 5.25 | VFQFPN | 16 | 39.5 | 4.454 | |
Dual-Channel Low Noise Amplifier for Ku-Band SATCOM | 10700 - 12750 | 10700 - 12750 | 0.9 - 1 | FCCSP | 23 | 19.5 | 8.073 | |
Dual-Channel Low Noise Amplifier for Ka-Band SATCOM | 17700 - 21200 | 17700 - 21200 | 0.9 - 1 | FCCSP | 23 | 19.5 | 8.073 | |
Dual-Channel Low Noise Amplifier for Ku/CDL-Band | 14000 - 17000 | 14000 - 17000 | 0.9 - 1 | FCCSP | 23 | 19.5 | 8.073 | |
Dual-Channel Low Noise Amplifier for Ku-Band SATCOM | 10700 - 12750 | 10700 - 12750 | 1.1 - 1.3 | FCCSP | 23 | 23 | 24 | |
Dual-Channel Low Noise Amplifier for Ka-Band SATCOM | 17700 - 21200 | 17700 - 21200 | 1.1 - 1.3 | FCCSP | 23 | 22, 23 | 22 |
Watch an overview of how Renesas gets your designs ready for next-generation architectures with industry-leading devices featuring wide frequency range, improved isolation, and a smaller footprint providing a complete RF signal chain for Macro base stations, as well as wireless mobile communication devices and test and measurement equipment.
|
Renesas RF Technology Overview | 博客 | 2022年9月2日 |