图像
瑞萨电子的可调光直流电源 LED 驱动器具备功率因数校正 (PFC) 和一次侧稳压功能,可提供高性能可调光 LED 镇流器设计中所需的所有功能,并支持交流或直流输入、隔离式或非隔离式反激以及升压拓扑。
瑞萨电子提供一系列适用于照明场景的 LED 驱动产品。 瑞萨电子的一般照明 LED 驱动器通过三端双向可控硅电子调光器进行调光。 其高功率因数和单级式拓扑结构可减少所用物料 (BOM)。
Function |
应用 |
Pkg. Type |
Lead Count (#) |
Output Power Max (W) |
Switching Frequency (KHz) |
No Load Power (mW) |
Cable Drop Comp (mV) |
Optimal VIN (V) |
Stages |
Dim Range (Min) (%) |
Dim Range (Max) (%) |
Dimming Frequency (Hz) |
Controller / Integrated |
Key Features |
Protection Features |
Peak Efficiency (%) |
Dimmer Functions Supported |
Pass Device |
Power Factor Correction |
LED Current Accuracy (%) |
Output Power (Min) (W) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||||||||
PrimAccurate™ High Power, Off-Line Digital PWM N-Channel MOSFET Controller | Non-Dimmable | Adapters, Chargers, Networking, Solid State Lighting | SOIC-8 | 8 | 40 | 130 | 150 | 0, 300 | 90 - 305 | Single-Stage | Controller | EZ-EMI, PrimAccurate | IUVP, OTP-OVP, OVP, PCL/OCP, SRSC | No Dimmer Support | FET | 1, 10 | ||||||
AccuSwitch™ 离线数字 PWM 转换器,带 800V 双极性功率晶体管 | Non-Dimmable | Adapters, Chargers, Home Appliances, Smart Meters, Solid State Lighting | SOIC-7 | 7 | 5 | 64 | 30 | Integrated | AccuSwitch, EZ-EMI, PrimAccurate | IUVP, OTP, OVP, PCL/OCP, SRSC | BJT | 1 | ||||||||||
功率因数升压控制器,适用于高达 250W 的固态照明解决方案 | Non-Dimmable | Solid State Lighting | SOT23-6L | 6 | 250 | 300 | 150 | 90 - 305 | Single-Stage | Controller | Configurable DC Bus Voltage and more... |
INPUT OVP, IUVP, Loop-open, OCP, OTP, OVP, PCL, SRSC | FET | >0.9 | 3 | |||||||
Dimmable Single-Stage Digital LED Driver for 45W SSL Bulb Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 45 | 90 | 300 | 90 - 130 | Single-Stage | 1 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | 82 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.92 | 5 | 10 | ||
10W Off-Line LED Driver for Dimmable Solid State Lighting, 1.5 Stage | Dimmable | Solid State Lighting | SOIC-8-EP | 8 | 10 | 200 | 300 | 200 - 264 | 1.5-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.7 | 5 | 3 | |
10W Off-Line LED Driver for Dimmable Solid State Lighting, Single-Stage | Dimmable | Solid State Lighting | SOIC-8 | 8 | 10 | 200 | 300 | 90 - 130 | Single-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support | FET | <0.7 | 5 | 3 | |
25W, Single-Stage, Bleederless Off-Line Controller for High Power Factor Dimmable SSL Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 25 | 90 | 300 | 90 - 264 | Single-Stage | 15 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 82 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.92 | 5 | 5 | ||
Dimmable Single-Stage Digital LED Driver for 15W SSL Retrofit Bulb Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 15 | 90 | 300 | 200 - 264, 90 - 130 | Single-Stage | 1 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, Low Bleeder Loss Option, No Current Shaping, OVP, PCL/OCP, SRSC, UVLO | 82 | Leading Edge, No Dimmer Support, Trailing Edge | BJT | >0.92 | 5 | 3 | ||
25W Off-Line LED Driver for Dimmable Solid State Lighting | Dimmable | Solid State Lighting | SOIC-8 | 8 | 25 | 200 | 300 | 90 - 130, 200 - 264 | Two-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.7 | 5 | 8 | |
High PF, Off-Line LED Driver for 3W-15W Dimmable Solid State Lighting | Dimmable | Solid State Lighting | SOIC-8-EP | 8 | 25 | 200 | 300 | 90 - 264 | Two-Stage | 1 | 100 | 900, 630 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 83 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.7 | 5 | 3 | |
Flickerless™ High PF (>0.95), Off-Line LED Driver for 12W Dimmable Solid-State Lighting | Dimmable | Solid State Lighting | SOIC-14 | 14 | 12 | 200 | 300 | 90 - 130, 200 - 264 | Two-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.95 | 5 | 1 | |
Flickerless™ High PF (>0.95), Off-Line LED Driver for 25W Dimmable Solid-State Lighting | Dimmable | Solid State Lighting | SOIC-14 | 14 | 25 | 200 | 300 | 90 - 130, 200 - 264 | Two-Stage | 1 | 100 | 900 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OVP, PCL/OCP, SRSC, UVLO | 85 | Leading Edge, No Dimmer Support, Trailing Edge | FET | >0.95 | 5 | 8 | |
Digital Offline 40W PWM Controller with PrimAccurate™ Primary-Side Control for LED Driving | Non-Dimmable | Solid State Lighting | SOIC-8-EP | 8 | 40 | 130 | 300 | 90 - 277 | Single-Stage | Controller | EZ-EMI, Flickerless, PrimAccurate | IUVP, OTP-OVP, OVP, PCL/OCP, SRSC | 85 | No Dimmer Support | FET | <0.7 | 5 | 3 | ||||
Single-Stage, 45W, Non-Dimmable Offline Flyback LED Driver with High PF and Low Ripple | Non-Dimmable | Solid State Lighting | SOT23-6L | 6 | 45 | 72 | 100 | 90 - 277 | Single-Stage | Controller | EZ-EMI, PrimAccurate | External NTC OTP, IOVP, Internal OTP, OVP, PCL/OCP, SRSC | No Dimmer Support | FET | >0.95 | 5 | 3 | |||||
Flickerless™, Non-Dimmable 45W Solid-State Lighting LED Driver with High PF (>0.95), Low THD (<10%) and Low Output Ripple (<5%) (Two-Stage) | Non-Dimmable | Solid State Lighting | SOIC-14 | 14 | 45 | 200 | 300 | 120 - 277 | Two-Stage | 1 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | 85 | No Dimmer Support | FET | >0.95 | 5 | 10 | ||
Single-Stage, 45W, Non-Dimmable Offline Buck SSL LED Driver with High Power Factor and Low Ripple | Non-Dimmable | Solid State Lighting | SOT23-6L | 6 | 45 | 72 | 100 | 90 - 277 | Single-Stage | Controller | EZ-EMI, PrimAccurate | IOVP, Internal OTP, OVP, PCL/OCP, SRSC | 90 | No Dimmer Support | FET | >0.95 | 5 | 3 | ||||
Single-Stage, 10W Offline SSL LED Driver with High Power Factor and Low Ripple | Non-Dimmable | Solid State Lighting | SOT23-6L | 6 | 10, 13 | 72 | 100 | 90 - 264 | Single-Stage | Controller | EZ-EMI, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC | No Dimmer Support | BJT | >0.9 | 5 | 1, 3 | |||||
Digital Constant-Voltage Offline PWM Controller with Power Factor Correction for Applications up to 90W | Non-Dimmable | Adapters, Chargers, Monitor Power Supplies and more... |
SOT23-6L | 6 | 100 | 90 - 120 | 200 | 90 - 277 | Single-Stage | Controller | Constant Voltage Control, PrimAccurate | OCP, OTP, OVP, UVLO | No Dimmer Support | FET | >0.9 | 3 | ||||||
Single-Stage, 20W Non-Dimmable Offline SSL LED Driver with High Power Factor and Low Ripple | Non-Dimmable | Solid State Lighting | SOIC-8 | 8 | 20 | 72 | 100 | 90 - 264 | Single-Stage | Controller | EZ-EMI, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC | No Dimmer Support | BJT | >0.9 | 5 | 1 | |||||
Flickerless™ Two-Stage Non-Dimmable Digital AC/DC SSL LED Driver for Commercial Lighting up to 120W | Non-Dimmable | Solid State Lighting | SOIC-14 | 14 | 120 | 200 | 300 | 120 - 277 | Two-Stage | Controller | Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | No Dimmer Support | FET | >0.95 | 5 | 5 | |||||
Flickerless™, 0-10V Dimmable Solid-State Lighting LED Driver with High PF (>0.95) | Dimmable | Solid State Lighting | SOIC-14 | 14 | 45 | 200 | 300 | 120 - 277 | Two-Stage | 1 | 100 | Controller | EZ-EMI, Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | 85 | 0-10V, Analog Dimming, PWM Dimming | FET | >0.95 | 5 | 10 | ||
Flickerless™ 0-10V Dimmable Two-Stage Digital AC/DC SSL LED Driver for Commercial Lighting up to 120W | Dimmable | Solid State Lighting | SOIC-14 | 14 | 120 | 200 | 300 | 120 - 277 | Two-Stage | 1 | 100 | Controller | Flickerless, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC, UVLO | No Dimmer Support | FET | 5 | 5 | ||||
Low BOM Cost 0-10V Dimmable SSL LED Driver for Commercial Lighting up to 90W | Dimmable | Solid State Lighting | SOIC-8 | 8 | 90 | 72 - 90 | 90 - 305 | Single-Stage | 1 | 100 | Controller | Analog DIM2 interface and more... |
External OTP, OCP, OTP, OVP, UVLO | 0-10V (with iW339), Analog Dimming, PWM Dimming | FET | >0.9 | 3 | 3 | ||||
Second-Stage Buck LED Driver with Exceptional Deep Dimming Performance for Commercial Lighting Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 150 | 72 - 90 | 100 | Single-Stage | 1 | 100 | Controller | 100ms, 100ms Light-off Delay, Internal OTP and more... |
External OTP, Internal OTP, OCP, OVP, UVLO | 0-10V (with iW339), PWM Dimming | FET | 3 | 3 | |||||
Second-Stage Buck LED Driver with Exceptional Deep Dimming Performance for Commercial Lighting Applications | Dimmable | Solid State Lighting | SOIC-8 | 8 | 90 | 200 | 100 - 400 | Single-Stage | 1 | 100 | Controller | Analog DIM2 interface and more... |
External OTP, OCP, OTP, OVP, UVLO | 0-10V, Analog Dimming, PWM Dimming | FET | NA | 3 | 3 | ||||
Dimmable Single-Stage 15W SSL LED Driver with Integrated High-Voltage FET | Dimmable | Solid State Lighting | SOIC-7 | 7 | 15 | 200 | 120, 230 | Single-Stage | 1 | 100 | Integrated | Integrated MOSFET, Optimized for Filament Load and more... |
OTP, OVP, PCL/OCP | Digital, Leading Edge, Trailing Edge | FET | >0.7 | 3 | |||||
Low Voltage SSL LED Driver for MR16 Applications Offers Universal Transformer Compatibility and Superior Dimmer Compatibility | Dimmable | Solid State Lighting | QFN | 16 | 8 | 250 | 12 - 24 | Single-Stage and Dual-Stage | 5 | 100 | Controller | Boost Buck Optimized, Boost Linear Optimized, EZ-EMI and more... |
OCP, OTP, OVP | Digital Dimmer, Leading Edge, Trailing Edge | FET | >0.7 | 5 | 4 | ||||
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting | Non-Dimmable | Adapters, Chargers, Monitor Power Supplies and more... |
SOT23-6L | 6 | 100 | 300 | 150 | 90 - 305 | Single-Stage | Controller | High-Power Boost PFC Front-End Controller and more... |
IUVP, Input OVP, Loop-open, OCP, OTP, OVP, PCL, SRSC | FET | >0.9 | 3 | |||||||
Power Factor Correction Flyback Controller for Front-End Power Conversion in Commercial SSL Lighting | Non-Dimmable | Adapters, Chargers, Monitor Power Supplies and more... |
SOIC-7 | 7 | 100 | 300 | 150 | 90 - 305 | Single-Stage | Controller | High-Power Boost PFC Front-End Controller and more... |
IUVP, Input OVP, Loop-open, OCP, OTP, OVP, PCL, SRSC | FET | >0.9 | 3 | |||||||
Advanced, Single-Stage, LED Driver Offers Best Dimming Performance and Dimmer Compatibility with Low BOM for 20W Retrofit Bulbs | Dimmable | Solid State Lighting | SOIC-14 | 14 | 14, 20 | 90 | 90 - 130, 200 - 264, 90 - 264 | Single-Stage | 1 | 100 | Controller | EZ-EMI, PrimAccurate | IOVP, OTP, OVP, PCL/OCP, SRSC | 85 | Digital, Leading Edge, Trailing Edge | FET | >0.92 | 5 | 1, 15 | |||
Advanced, Single-Stage, LED Driver Offers Best Dimming Performance and Dimmer Compatibility with Low BOM for 25W Retrofit Bulbs | Dimmable | Solid State Lighting | SOIC-8 | 8 | 25 | 200 | 90 - 130, 200 - 264 | Single-Stage | 1 | 100 | Controller | EZ-EMI, Optimized for External LED Driver Applications and more... |
IOVP, OTP, OVP, PCL/OCP, SRSC | 85 | Digital, Leading Edge, Trailing Edge | FET | >0.92 | 5 | 1 | |||
Second-Stage 78V Buck LED Driver with Flicker-Free True DC Dimming Technology for Commercial Lighting | Dimmable | Solid State Lighting | SOIC-10 | 10 | 150 | 400, 600, 400 - 600 | 0 - 78 | Single-Stage | 0.0625 | 100 | Controller | 0.0625% Dimming Resolution, DALI-2 Compliant and more... |
Input OVP, OCP, OSP, OTP, UVLO | 0-10V, Analog Dimming, PWM Dimming | FET | 3 | ||||||
High Power Factor, Constant-Voltage Controller with Integrated 650V Power MOSFET | Non-Dimmable | Solid State Lighting | SOIC-7 | 7 | 8 | 120 | 90 - 264 | Single-Stage Constant Voltage | Controller | Optimized for High PF, PrimAccurate | IUVP, OTP, OVP, PCL/OCP | No Dimmer Support | >0.9 | 3 | ||||||||
40W Integrated MOSFET Second-Stage 65V Buck LED Driver with Dialog’s Flicker-Free True DC Dimming Technology for Commercial Lighting | Dimmable | Solid State Lighting | SO-10 Batwing | 10 | 40 | 400 | 0 - 65 | Single-Stage | 0.0625 | 100 | Integrated | 0.0625% Dimming Resolution, DALI-2 Compliant and more... |
Input OVP, OCP, OSP, OTP, UVLO | 0-10V, Analog Dimming, PWM Dimming | FET (integrated) | 3 | ||||||
AC Direct LED Driver Enables High-Performance, Low Cost Phase-Cut Dimming | Dimmable | Solid State Lighting | QFN | 12 | 10 | 90 - 130 | Linear | 1 | 100 | Controller | AC Direct Phase Cut Dimming, No External Bleeder, No Magnetics and more... |
Internal OTP, OCP, OVP, UVLO | Digital, Leading Edge, Trailing Edge | FET | >0.7, >0.9 | 3 | 3 |