Renesas is a leading low-dropout regulator (LDO) supplier in low power handheld applications with world-class differentiated single and dual LDOs which have ultra-high PSRR up to 3MHz, low input voltage range, tiny packages, and ultra-low noise and quiescent current. Renesas' high current LDOs support up to 3A and have industry-leading fast load transient response, tightest voltage output accuracy at full load and over the full junction temperature, and lowest dropout voltage in their class.

Additionally, Renesas' low cost linear regulators generate a low voltage bias supply from intermediate distributed voltages commonly used in telecom and datacom applications. These devices may be used as start-up or as continuous low power regulators.

Learn more about Linear Regulators vs. Switching Regulators

description文档

文档标题 language 类型 降序排列 文档格式 文件大小 日期
应用指南 & 白皮书
R16AN0008: Fundamental Theory of PMOS Low-Dropout Voltage Regulators 应用文档 PDF 268 KB
理解线性稳压器及其主要性能参数 English 白皮书 PDF 502 KB
Five Easy Steps to Create a Multi-Load Power Solution 白皮书 PDF 846 KB
AN1161: ISL6421A Single LNB Controller with I2C Interface for Advanced Satellite Set-Top Box Designs 应用文档 PDF 1.46 MB
AN1684: Nonideality of Ground 应用文档 PDF 397 KB
AN1681: Grounding Techniques 应用文档 PDF 509 KB

file_download下载

文档标题 language 类型 降序排列 文档格式 文件大小 日期
软件
ISLUSBI2CKIT1Z Driver Software v3.1.6 EXE 2.64 MB
ISLUSBI2C Driver Installer EXE 614 KB