图像
瑞萨电子提供适用于各种应用场景的功率 MOSFET 产品,如电源、电机驱动、高频放大器以及负载开关。 我们根据消费类设备的不同可靠性等级推出了不同版本的MOSFET。
瑞萨电子的通用型功率 MOSFET 可支持高能效驱动器和低发热设计。 此类 MOSFET 适用于开关(电机驱动等)和负载开关应用场景,并具有低导通电阻、高速转换和高可靠性等特点。
该低导通电阻、低栅极电荷产品系列可满足工业领域的大电流要求。
N 通道产品可用于电机驱动设备,如电动工具和电动自行车。
该产品系列通过提升电源系统效率并减少所用器件的数量,减少了支持大电流所需的并连元件数量,降低了网络服务器和存储系统的功耗和占用空间。
负载开关 N 通道 MOSFET 的应用场景包括服务器电源 O 型环开关和移动设备中的电池保护电路。
Nch/Pch |
Channels (#) |
Pkg. Type |
Standard Pkg. Type |
VDSS (Max) (V) |
ID (A) |
RDS (ON) (Max) @10V or 8V (mohm) |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) |
RDS (ON) (Max) @2.5V or 1.8V (mohm) |
RDS (ON) (Typical) @ 10V / 8V (mohm) |
Pch (W) |
Vgs (off) (Max) (V) |
VGSS |
Ciss (Typical) (pF) |
QG (nC) typ (nC) |
Mounting Type |
应用 |
Series Name |
Target applications |
Function |
Automotive Qual. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||||||||
Pch Single Power Mosfet -60V -12A 130Mohm Mp-3Zk/To-252 | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -12 | 130 | 190 | 23 | -2.5 | -20 | 720 | 15 | Surface Mount | Consumer Use, Industrial | 0.4218 | ||||||
Pch Single Power Mosfet -60V -36A 31Mohm Mp-3Zk/To-252 | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -36 | 31 | 46 | 65 | -2.5 | -20 | 3300 | 63 | Surface Mount | Consumer Use, Industrial | 0.8314 | ||||||
Pch Single Power Mosfet -20V -20A 7.0Mohm Mp-3Zk/To-252 | Pch | 1 | MP-3ZK | TO-252 / DPAK | -20 | -20 | 7 | 20 | 36 | -1.45 | -12 | 4400 | 57 | Surface Mount | Consumer Use, Industrial | |||||||
Nch Single Power Mosfet 1500V 2.5A 12000Mohm To-3P | Nch | 1 | TO-3P | TO-3P | 1500 | 2.5 | 12000 | 9000 | 100 | 4 | 20 | 990 | Through Hole | Consumer Use, Industrial | ||||||||
Silicon N Channel MOSFET | Nch | 1 | TO-3P | TO-3P | 1500 | 4 | 7000 | 4600 | 125 | 4 | 20 | 1700 | Through Hole | Consumer Use, Industrial | 5.846 | |||||||
Nch Single Power Mosfet 1500V 2A Mohm To-3Pfm | Nch | 1 | TO-3PFM | TO-3PF | 1500 | 2 | 12000 | 9000 | 50 | 4 | 20 | 990 | Through Hole | Consumer Use, Industrial | 4.52 | |||||||
Nch Single Power MOSFET 1500V 2A 12000mOhm TO-3PFP | Nch | 1 | TO-3PFP | TO-3PF | 1500 | 2 | 12000 | 9000 | 50 | 4 | 20 | 990 | Through Hole | Consumer Use, Industrial | ||||||||
Nch Single Power Mosfet 60V 110A 2.8Mohm Mp-25Zp/To-263 | Nch | 1 | MP-25ZP | TO-263 / D2PAK | 60 | 110 | 2.8 | 3.7 | 213 | 2.5 | 20 | 16800 | 250 | Surface Mount | Consumer Use, Industrial | 3.641 | ||||||
Pch Single Power Mosfet -40V -15A 40Mohm Mp-3Zk/To-252 | Pch | 1 | MP-3ZK | TO-252 / DPAK | -40 | -15 | 40 | 73 | 25 | -1.5 | -12 | 1400 | 16 | Surface Mount | Consumer Use, Industrial | |||||||
Nch Single Power Mosfet 40V 100A 3.7Mohm To-220 | Nch | 1 | TO-220 | TO-220 | 40 | 100 | 3.7 | 119 | 4 | 20 | 5550 | 100 | Through Hole | Consumer Use, Industrial | N0 Series | 0.9955 | ||||||
Nch Single Power Mosfet 40V 100A 3.3Mohm To-263 | Nch | 1 | MP-25ZK | TO-263 / D2PAK | 40 | 100 | 3.3 | 119 | 4 | 20 | 5550 | 100 | Surface Mount | Consumer Use, Industrial | N0 Series | 1.372 | ||||||
Nch Single Power Mosfet 40V 100A 3.7Mohm To-262 | Nch | 1 | TO-262 | TO-262 / I2PAK | 40 | 100 | 3.7 | 119 | 4 | 20 | 5550 | 100 | Through Hole | Consumer Use, Industrial | N0 Series | 1.234 | ||||||
Power MOSFETs with Support for High-efficiency Drive and Low Heat Design | Nch | 1 | TO-252 | TO-252 / DPAK | 40 | 56 | 4.7 | 3.9 | +20/-20 | 3200 | 62 | Surface Mount | Consumer Use, Industrial | 1.188 | ||||||||
Nch Single Power Mosfet 60V 100A 4.2Mohm To-263 | Nch | 1 | MP-25ZK | TO-263 / D2PAK | 60 | 100 | 4.2 | 156 | 4 | 20 | 7730 | 133 | Surface Mount | Consumer Use, Industrial | N0 Series | |||||||
Nch Single Power Mosfet 60V 100A 4.6Mohm To-220 | Nch | 1 | TO-220 | TO-220 | 60 | 100 | 4.6 | 156 | 4 | 20 | 7730 | 133 | Through Hole | Consumer Use, Industrial | N0 Series | 1.185 | ||||||
Nch Single Power Mosfet 60V 100A 4.6Mohm To-262 | Nch | 1 | TO-262 | TO-262 / I2PAK | 60 | 100 | 4.6 | 156 | 4 | 20 | 7730 | 133 | Through Hole | Consumer Use, Industrial | N0 Series | |||||||
Nch Single Power Mosfet 60V 82A 6.5Mohm To-220 | Nch | 1 | TO-220 | TO-220 | 60 | 82 | 6.5 | 116 | 4 | 20 | 4150 | 75 | Through Hole | Consumer Use, Industrial | 1.273 | |||||||
N-Channel Power Mosfet 60 V, 65 A, 8.4 MΩ | Nch | 1 | TO-252 | TO-252 / DPAK | 60 | 65 | 8.4 | 87.4 | 4 | 20 | 3300 | 58 | Surface Mount | Consumer Use, Industrial | 0.9389 | |||||||
N-Channel Power Mosfet 60 V, 52 A, 14.3 mΩ | Nch | 1 | TO-252 | TO-252 / DPAK | 60 | 52 | 14.3 | 12.3 | +20/-20 | 1950 | 37 | Surface Mount | Consumer Use, Industrial | 0.4862 | ||||||||
Power MOSFETs with Support for High-efficiency Drive and Low Heat Design | Nch | 1 | TO-252 | TO-252 / DPAK | 60 | 52 | 14.3 | 12.3 | +20/-20 | 1950 | 37 | Surface Mount | Consumer Use, Industrial | 0.4862 | ||||||||
Power MOSFETs with Support for High-efficiency Drive and Low Heat Design | Nch | 1 | MP-25LK | 60 | 120 | 3 | 2.5 | +20/-20 | 11300 | 210 | Through Hole | Consumer Use, Industrial | ||||||||||
Nch Single Power MOSFETs 40V 35A 1.5mohm HSON-8pin | Nch | 1 | HSON | Power SON-8 5x6 | 40 | 35 | 1.5 | 1.2 | 83 | 4 | +20/-20 | 6900 | 111 | Surface Mount | Consumer Use, Industrial | |||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | -60 | -40 | 27 | 22 | 50 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 3.165 | ||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | -60 | -50 | 15 | 12 | 100 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 4.635 | ||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | DPAK(S) | TO-252 / DPAK | -60 | -10 | 75 | 58 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.322 | ||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -10 | 75 | 58 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | |||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 2 | SOP | SOP-8 / SOIC-8 | -60 | -1.5 | 260 | 140 | 2 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.732 | ||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | DPAK(S) | TO-252 / DPAK | -60 | -4 | 100 | 79 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | |||||||||
-60 V, -10A Silicon P Channel Thermal FET Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -10 | 65 | 53 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.357 | ||||||||
–60V, –10A, P Channel Thermal FET Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -4 | 90 | 77 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.227 | ||||||||
–60V, –1.5A, P Channel Thermal FET Power Switching | Pch | 2 | SOP | SOP-8 / SOIC-8 | -60 | -1.5 | 350 | 425 | 272 | 1.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.409 | |||||||
Silicon P Channel MOSFET Series Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -10 | 120 | 98 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.303 | ||||||||
–60V, –2A, P Channel Thermal FET Power Switching | Pch | 1 | DPAK(S) | TO-252 / DPAK | -60 | -10 | 120 | 180 | 100 | 40 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.25 | |||||||
–60V, –2A, P Channel Thermal FET Power Switching | Pch | 2 | SOP | SOP-8 / SOIC-8 | -60 | -2 | 270 | 400 | 231 | 2 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.564 | |||||||
Silicon P Channel MOSFET Series Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -1.5 | 350 | 425 | 272 | 1.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.072 | |||||||
P Channel Thermal FET Series Power Switching | Pch | 1 | MP-3ZP | MP-3ZP | -60 | -17 | 61 | 46.6 | 50 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | |||||||||
Silicon N Channel MOSFET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 40 | 30 | 25 | 19 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | |||||||||
40V, 5A Silicon N Channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 40 | 5 | 86 | 70 | 1.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.428 | ||||||||
40V - 40A - N Channel Thermal FET Power Switching | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 40 | 40 | 13 | 9 | 100 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | |||||||||
Thermal FETs | Nch | 1 | DPAK(S) | TO-252 / DPAK | 40 | 34 | 37 | 23.8 | 40 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.066 | ||||||||
40 V - 10A - N Channel MOS FET Power Switching | Nch | 1 | SOP | SOP-8 / SOIC-8 | 40 | 10 | 37 | 23 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.114 | ||||||||
60V, 5A Silicon N Channel Thermal FET Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 5 | 75 | 100 | 42 | 30 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | ||||||||
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 20 | 38 | 50 | 24 | 40 | Surface Mount | Consumer Use, Industrial | Thermal FETs | |||||||||
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 20 | 38 | 50 | 24 | 40 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.077 | |||||||
Thermal FETs | Nch | 1 | MP-3ZK | TO-252 / DPAK | 60 | 20 | 38 | 50 | 24 | 40 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | ||||||||
Nch Power MOSFETs | Nch | LDPAK(S)-(1) | TO-263 / D2PAK | 60 | 40 | 19 | 25 | 12 | 50 | Surface Mount | Consumer Use, Industrial | Thermal FETs | ||||||||||
60V-40A Silicon N Channel Thermal FET Power Switching | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 60 | 40 | 19 | 25 | 12 | 50 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | 1.926 | |||||||
Nch Power MOSFETs | Nch | 1 | SOP | SOP-8 / SOIC-8 | 60 | 5 | 75 | 100 | 42 | 2.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | ||||||||
60V - 1.5V Silicon N Channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 1.5 | 263 | 350 | 142 | 1.5 | Surface Mount | Automotive Use, Industrial | Thermal FETs | Yes | ||||||||
60V, 1.5A Silicon N channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 1.5 | 214 | 153 | 3 | Surface Mount | Consumer Use, Industrial | Thermal FETs |