电源管理

Renesas' bipolar transistors are suitable for a variety of applications such as large current applications and amplifiers, and for support in customers' systems. A comprehensive lineup of small and ultra-small packages is available, as well as dual products that take up little space and other composite products. Renesas' transistors have a built-in resistor in the base or between the base and the emitter, enabling the reduction in mounting area and the number of parts used. Additionally, these devices can be used at high temperatures (up to 175 °C) and offer high power and low Vce (sat).

文档

文档标题 类型 日期
PDF1.32 MB
手册
PDF14.70 MB日本語
General Reliability Literature
PDF10.28 MBEnglish, 日本語
其他
PDF135 KB
其他
PDF52 KB
其他
PDF96 KB
其他
PDF4.86 MB日本語
产品变更通告
PDF143 KB日本語
产品变更通告
PDF131 KB日本語
Technical Update
PDF695 KB日本語
Technical Update
PDF119 KB日本語
Technical Update
PDF3.10 MB日本語
Technical Update
PDF324 KB日本語
Technical Update
PDF343 KB