图像
瑞萨电子推出了型号丰富的单输出降压控制器产品组合,可用于超级本、笔记本、台式电脑和平板电脑。
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Bias Voltage Range (V) |
Output Current (Max) [Rail 1] (A) |
IS (Typical) |
VID |
Parametric Applications |
VBIAS (Min) (V) |
VBIAS (Max) (V) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Simulation Model Available |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||||
1-Phase Core Controller (Santa Rosa, IMVP-6+) | 5 | 25 | 0.412 | 1.2875 | 4.5 - 5.5 | 25 | 2.4 | Yes | IMVP-6+ | 4.5 | 5.5 | Standard | 40 | QFN | ||
Single-Phase PWM Regulator for IMVP-6.5 Mobile CPUs and GPUs | 5 | 25 | 0 | 1.5 | 4.75 - 5.25 | 30 | Yes | Mobile GPU & CPU IMVP-6.5 | 4.75 | 5.25 | Standard | 28 | TQFN | |||
Single-Phase Buck PWM Controller with Integrated MOSFET Drivers for Intel VR11 and AMD Applications | 5 | 12 | 0.375 | 1.6 | 5 - 12 | 30 | 11.4 mA | Yes | 5 | 12 | Standard | 32 | QFN | iSim | 3.572 | |
Single Phase Core Controller for VR12.6 | 4.6 | 25 | .5 | 2.3 | 4.75 - 5.25 | 30 | 3.5 mA | Yes | Notebook, Tablets, UltrabooksT, and AIO | 4.75 | 5.25 | Standard | 20 | QFN | ||
Single Phase PWM Regulator for IMVP8™ CPUs | 4.5 | 25 | .25 | 1.52 | 4.75 - 5.25 | 30 | 4.5 mA | Yes | Notebook & Desktop Computers | 4.75 | 5.25 | Standard | 32 | QFN |