图像
瑞萨电子推出的双通道同步降压 PWM 控制器,采用了我们的坚固脉动稳压器 (R3) 技术,可实现出色的输入电压和输出负载瞬变动态响应。
Outputs (Max) (#) |
Phases (Max) |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
Bias Voltage Range (V) |
VID |
Droop |
Integrated MOSFET Driver (s) |
Parametric Applications |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | 3 | 2 | 5 | 24 | 0.5 | 1.55 | 4.75 - 5.25 | Yes | 是的 | 是的 | AMD Dual and Single Plane Processors | Standard | 48 | TQFN | 5.399 |
Multi-Output Controller with Integrated MOSFET Drivers for AMD SVI Capable Mobile CPUs | 3 | 2 | 5 | 24 | 0.5 | 1.55 | 4.75 - 5.25 | Yes | 是的 | 是的 | AMD Dual and Single Plane Processors | Standard | 48 | TQFN |