经验证的 Linux 软件包
瑞萨电子提供的 Linux 软件包包含工业领域所需的基本软件, 该软件包基于产品的规格书进行了验证。
客户可以使用稳定的Linux+基本软件立即开始开发应用程序。
传统上,半导体制造商提供的软件未能实行系统的维护。但是,瑞萨电子提供的Linux 软件包, 已经过验证并提供系统维护。大大降低了嵌入式系统设计所固有的软件开发负担。
经验证的 Linux 软件包主要功能:
- 民用基础设施平台(CIP™)的超级长期支持
- 支持最新内核额外功能 5 年
- 超过 10 年的安全修补程序支持
- 此外,瑞萨电子还独立开展活动, 扩大维修范围
- 支持行业标准 API
- 增强型标准软件组件,适用于工业和物联网应用
- 提高了工业领域所需的可靠性、实时性能、安全性和功能安全性
- 支持行业标准 API
- 免费和简单的点击许可
- 免费维护
什么是民用基础设施平台 (CIP)?
民用基础设施平台旨在建立一个基础层,用于构建基于 linux 的嵌入式系统,以便满足现代民用基础设施的要求。它由 Linux Foundation 和全球领先的基础设施系统制造商推动。
授予许可
使用 RZ/G Linux 软件包需要与瑞萨电子签订用户协议(免费)。
商标
民用基础设施平台和 CIP 是 Linux Foundation 在美国和其他国家的商标。
Linux Package (VLP)
Renesas provides the basic software required for the industrial segment as the verified software package. Renesas also provides the multimedia package for installing H.264/H.265 Video codec and graphics (OpenGL ES) function into the RZ/G BSP (Board Support Package).
Please goto the page from the link that indicates the version of VLP in the table below, download the package and use it.
VLP Version | CIP Kernel Version | Target Device | VLP maintenance end date* |
||
RZ/G2L, RZ/G2LC, RZ/G2UL |
RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2E |
RZ/G1H, RZ/G1M, RZ/G1N, RZ/G1E, RZ/G1C |
|||
5.10, |
✓ |
✓ |
- |
2031/1H |
|
4.19, |
- |
✓ |
- |
2029/1H |
|
4.4, |
- |
- |
✓ |
2027/1H |
* Each VLP maintenance will be finished when the maintenance of corresponding CIP Linux Kernel version is completed.
Use of the latest version VLP is recommended.
Please refer to CIP Wiki for CIP Linux kernel maintenance periods.
Software Package
This software package runs on VLP.
HTML5(Gecko) Package for Verified Linux Packages
- HTML5(Gecko) Package for VLP
- This package is adding HTML5 (Gecko) functions to BSP provided by Renesas.
RZ MPU Security Package
- RZ MPU Security Package
- This Package is the software package consisting of RZ/G2L Cortex-M33 Flexible Software Package (FSP) as software package for Renesas MCU with Arm® Cortex-M Core and OpenAMP as standardization API of framework for inter-processor communication for developing multi OS solution.
RZ/G2L and RZ/G2UL Group Multi-OS Package
- RZ/G2L and RZ/G2UL Group Multi-OS Package
- This package is adding Security functions(Secure Boot, Trusted Execution Environment, Hardware Cryptographic IP, Secure Debug, Security Configurator)
RZ/G AI Board Support Package
- RZ/G AI Board support Package
- AI Board support Package for embedded AI that uses machine learning results to perform inference. It provides embedded artificial intelligence that infers and executes many of the open source AI frameworks on endpoint devices using RZ/G
- Demonstration and blog
Embedded Artificial Intelligence Inference with Renesas RZ/G2