AVX SCM series of cylindrical electrochemical double-layer capacitors offer excellent pulse power handling characteristics based on the combination of very high capacitance and very low ESR. They are ideal for energy harvesting applications such as LPWA (Low-Power Wide-Area) remote sensing, location tracking or livestock monitoring, etc., and perfectly fit the Renesas RE01 MCU to manage the energy charging at µA current and instantaneous power discharge at 800mA (peak current) for radio communication.