Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
CPU |
Bit Size |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
Lead Count (#) |
Supply Voltage (V) |
Operating Freq (Max) (MHz) |
CAN (ch) |
I/O Ports |
Timer |
ADC |
RTC |
DMA |
Ethernet |
LVD |
DAC |
Temp. Range |
购买 / 样片 |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||||||||
V850E1 | 0 | 4 | 157 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 0 | 4 | 144 | 40 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 0 | 4 | 144 | 40 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
144 | 否 | No | No | 否 | |||||||||||||||
144 | 否 | No | No | 否 | |||||||||||||||
V850E1 | 96 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 128 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 128 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 0 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 0 | 4 | 144 | 40 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 0 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 128 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 128 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 128 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 128 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 128 | 4 | 157 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 0 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 96 | 4 | 144 | 33 | 16-bit x 8-ch | 10-bit x 8-ch | 否 | No | No | 否 | -40 to 85°C | ||||||||
V850E1 | 32 | 128 | 0 | 4 | 33 | 0 | 16-bit x 8-ch | 否 | No | No | 否 |