A ST-BUS® compatible digital switch controlled by a
microprocessor which can handle from 128 x 128 to 32K x 32K inputs to multiple outputs.

产品选择

器件号 Part Status Pkg. Type Lead Count (#) Pb (Lead) Free Carrier Type Buy Sample
728985JG
Active PLCC 44 是的 Tube
Availability

文档和下载

文档标题 其他语言 类型 文档格式 文件大小 日期
数据手册与勘误表
728985 Data Sheet 数据手册 PDF 302 KB
应用指南 &白皮书
AN-852 Application Considerations for Time-Slot Interchange (TSI) Products 应用文档 PDF 217 KB
PCN / PDN
PCN# : A1602-01(R1) Add Greatek Taiwan as Alternate Assembly 产品变更通告 PDF 611 KB
PCN# : A1602-01 Add Greatek Taiwan as Alternate Assembly 产品变更通告 PDF 611 KB
PCN#: A-0410-02, Change IDT marking logo with new IDT gridless w 产品变更通告 PDF 24 KB
PCN# A-0607-06 MMT Thailand as Alternate Assembly Facility for PLCC, SOIC 150mil/300mil 产品变更通告 PDF 223 KB
PCN#: TB-0512-01 Reel Color Changed from Blue to Black 产品变更通告 PDF 729 KB
PDN# T-05-02, TSI, Selected Package Obsolescence 产品删除通告 PDF 68 KB
PCN#: A-0501-01, New m/c DMC-2000 and d/a 8390A for PDIP pkgs 产品变更通告 PDF 42 KB
PCN#: A-0412-04 - To comply with Pb-free labels - Green Products 产品变更通告 PDF 80 KB
PCN#: A-0408-01Rev.1, To qualify new mold compound and die attac 产品变更通告 PDF 523 KB
PCN#: A-0310-01, Green Products 产品变更通告 PDF 26 KB
PCN#: A-0309-04, new mold compound G600 material 产品变更通告 PDF 134 KB
PCN# G-0206-08, Orientation of square PQFP & TQFP 产品变更通告 PDF 150 KB
PCN# G-0203-05 Mold Compound 产品变更通告 PDF 40 KB
PCN# G9911-05, To qualify low alpha mold compound. 产品变更通告 PDF 44 KB
下载
728985 IBIS 模型 - IBIS ZIP 15 KB