8-Channel T1/E1/J1 Short Haul/Long Haul Line Interface Unit. This device has an adaptive equalizer integrated, performs clock.data recovery, line decoding/encoding and has one jitter attenuator. Optimized to be used in LAN, WAN, Routers, Wireless Base Stations, Gateways etc.

产品选择

器件号 Part Status Pkg. Type Lead Count (#) Pb (Lead) Free Carrier Type Buy Sample
Active PBGA 256 是的 Tray
Availability

文档和下载

文档标题 language 类型 文档格式 文件大小 日期
数据手册与勘误表
82P5088 Datasheet 数据手册 PDF 868 KB
应用指南 &白皮书
AN-853 Application Considerations Using 82V204 to Replace LXT384 应用文档 PDF 162 KB
AN-854 Competitive Comparison Analysis on Octal LIU 应用文档 PDF 118 KB
PCN / PDN
PCN# A1405-01 Change of Bond Wire from Gold to Copper on selective Packages 产品变更通告 PDF 27 KB