Renesas' broad portfolio of communication ICs includes subscriber line interface circuits (SLICs), DSL line drivers, general purpose ringing SLICs, isolated PWM controllers, line card access switches, PABX short-loop SLICs, PLC line drivers, and serializer/deserializer (SerDes) ICs.

description文档

文档标题 language 类型 文档格式 文件大小 日期
AN1787: Splitting an LVDS Signal to Drive Two Receivers from a Single Transmitter 应用文档 PDF 500 KB
AN1325: Choosing and Using Bypass Capacitors 应用文档 PDF 2.06 MB
AN9640: Glossary of Communication Terms 应用文档 PDF 1.24 MB
AN9922: Thermal Characterization and Board Level Modeling of the RSLIC18 in the Micro Leadframe Package 应用文档 PDF 1.90 MB