Evaluation Board SDK for the Tsi340
The Tsi340-RDK1 is the evaluation board for the Tsi340 PCI to PCI Bridge, which provides bridging between two PCI buses operating up to 66 MHz in 32-bit...
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 - 硬件 | PDF 825 KB | |
End Of Life Notice | PDF 647 KB | |
End Of Life Notice | PDF 898 KB | |
运输/封装 | TXT 3 KB | |
器件勘误表 | PDF 47 KB | |
其他 | PDF 32 KB | |
其他 | PDF 28 KB | |
其他 | PDF 72 KB | |
8 items
|
The Tsi340-RDK1 is the evaluation board for the Tsi340 PCI to PCI Bridge, which provides bridging between two PCI buses operating up to 66 MHz in 32-bit...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.