Insulated gate bipolar transistor (IGBT) gate drive photocouplers (optocouplers) are optically coupled isolators containing a gallium aluminum arsenide (GaAlAs) LED on the input side and a photodiode, signal processing circuit and power output transistor on the output side in a single chip. These couplers are designed specifically to provide high common mode transient immunity (CMTI) and a high output current, and have an active miller clamp and high switching speed, making them ideal for driving IGBTs and MOSFETs.

文档

文档标题 类型 日期
PDF957 KB
应用文档
PDF4.91 MB
手册
PDF3.78 MB
手册
PDF4.41 MBEnglish, 日本語
手册
PDF4.34 MB
手册
PDF611 KBEnglish, 日本語
白皮书