GR-ADZUKI

GR-ADZUKI board

The GR-ADZUKI board was designed to make onboard connections easier, be it a DC motor, servo, sensor, or battery box.

GR-CITRUS

GR-CITRUS board

The GR-CITRUS board enables easier to program with Ruby language. Of course, you can program like Arduino sketch.

GR-COTTON

GR-COTTON board

GR-COTTON has full-color LEDs to link between light and design, allows you to use a CR2032 battery and write a program via USB cable.

GR-KAEDE

GR-KAEDE board

GR-KAEDE featuring the 32-bit Renesas RX64M MCU, enables you to treat image processing via dedicated bus and on-board SDRAM.

GR-KURUMI

GR-KURUMI board

GR-KURUMI features the 16-bit RL78/G13 MCU, is compatible with Arduino Pro Mini, and is ideal for small, low-power gadgets.

GR-LYCHEE

GR-LYCHEE board

GR-LYCHEE featuring the RZ family's RZ/A1LU MPU, is an IoT prototyping board with a camera and wireless (Wi-Fi, BLE).

GR-MANGO

图像
GR-MANGO Board

GR-MANGO features the RZ family's RZ/A2M MPU, enables high-speed image processing for embedded AI systems, and is equipped with DRP technology.

GR-PEACH

GR-PEACH board

GR-PEACH features the RZ family's RZ/A1LU MPU and was created for high-speed prototyping of IoT devices with loads of HMI.

GR-ROSE

GR-ROSE board

GR-ROSE featuring the RX65N MCU enables robot and IoT systems prototyping with simplified processing via open-source software.

GR-SAKURA

GR-SAKURA board

GR-SAKURA features the 32-bit RX63N microcontroller and offers Arduino UNO compatible pin-headers and C++ template and libraries.

 
 

IDE for Gadget Renesas

Software & Tools

IDE for GR

IDE for GR is the development environment that enables programming offline. You can use it like the Arduino IDE.