射频合成器凭借其内部锁相环,从单个(通常较低)的参考频率生成宽范围的高频率。 通过 SPI 接口访问器件中的数字寄存器来控制输出频率。 输出频率是由相对于输入信号的分数或整数比率产生的。
瑞萨电子提供具有超低相位噪声和低杂散的射频合成器,这可解决射频板设计中高性能混频器、调制器和解调器的频率生成难题。 射频合成器还可用于直接为高速射频转换器 (ADC/DAC) 提供时钟参考。 输出频率范围包含低 MHz 至 18GHz。
此类器件带有集成式压控振荡器 (VCO),并具有较大的调谐范围,可提供多频段本机振荡器 (LO) 频率合成,从而能够减少对多个窄带射频合成器的需要。 这降低了物料费用和设计复杂性,同时也降低了开发射频产品的成本。 其提供各种解决方案,可以应对射频板设计中高性能混频器和解调器的频率生成难题。
Function |
Grade |
Input Freq (MHz) |
Output Freq Range (MHz) |
Synthesis Mode |
Output Power Range (dBm) |
Supply Voltage (V) |
Power Consumption Typ (mW) |
Pkg. Type |
Temp. Range |
Lead Count (#) |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||
宽带 18GHz 射频和微波合成器 | Wideband RF synthesizer w/integrated VCO | 5G | 10 - 1000 | 171.875 - 18000 | Fractional, Integer | -2 - 13 | 3.3 | VFQFPN | -40 to 85°C (Tc ≤ 105°C) | 48 | Yes | 60.65 | |
Low Power Wideband Fractional RF Synthesizer | Wideband RF synthesizer w/integrated VCO | GSM900 | 5 - 310 | 34.375 - 4400 | Fractional, Integer | -4 - 7 | 3.3 | 380 | VFQFPN | -40 to 85°C (Tc ≤ 105°C) | 32 | Yes | 6.716 |
High Performance Wideband Fractional RF Synthesizer / PLL | Wideband RF synthesizer w/integrated VCO | GSM1800 | 5 - 310 | 34.375 - 4400 | Fractional, Integer | -4 - 7 | 3.3 | 380 | VFQFPN | -40 to 85°C (Tc ≤ 105°C) | 32 | Yes | |
High Performance Wideband Fractional RF Synthesizer / PLL | Wideband RF synthesizer w/integrated VCO | GSM1800 | 5 - 310 | 34.375 - 4400 | Fractional, Integer | -4 - 7 | 3.3 | 380 | VFQFPN | -40 to 85°C (Tc ≤ 105°C) | 32 | Yes |
Rohde & Schwarz's Demystifying 5G video series discusses main topics related to 5G including new technology components, procedures and testing challenges.
This video introduces a next-generation wideband mmWave synthesizer with the industry’s highest performance and unique set of features optimized for 5G and broadband wireless applications. The flagship 8V97003 device is ideal as a local oscillator (LO) for mmWave and beamforming, or a precision reference clock for a high-speed data converter in numerous applications such as test and measurements, optical networking, and data acquisition.
|
Renesas RF Technology Overview | 博客 | 2022年9月2日 |