Renesas' light-to-digital output sensor with gain selection, interrupt function and I2C interface is intended for ambient light sensing and lighting/backlighting control in automotive applications.
Renesas' light-to-digital output sensor with gain selection, interrupt function and I2C interface is intended for ambient light sensing and lighting/backlighting control in automotive applications.
Peak Spectral Sensitivity (nm) | Resolution (bits) | Counts/Lux (Max) (Counts) | VS (Min) (V) | VS (Max) (V) | ICC | Interface | Enable | Gain Selection | Dark ADC Code @ Ev=0Lux (Max) (Counts) | Lux Range (lux) | Qualification Level | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I2C Interface | 540 | 16 | 65 | 2.25 | 3.3 | 290 | I2C | Yes | 是的 | 5 | 0 - 64000 | Automotive |