Renesas' multi-output controllers are designed to provide both step-up and step-down conversion while delivering high efficiency for a wide variety of load currents in automotive applications.
Renesas' multi-output controllers are designed to provide both step-up and step-down conversion while delivering high efficiency for a wide variety of load currents in automotive applications.
Outputs (#) | Topology [Rail 1] | Input Voltage (Min) [Rail 1] (V) | Input Voltage (Max) [Rail 1] (V) | Output Voltage (Min) [Rail 1] (V) | Output Voltage (Max) [Rail 1] (V) | Output Current 1 (Max) (A) | Topology [Rail 2] | Input Voltage (Min) [Rail 2] (V) | Input Voltage (Max) [Rail 2] (V) | Output Voltage (Max) [Rail 2] (V) | Output Current 2 (Max) (A) | Bias Voltage Range (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Automotive 42V Dual Synchronous Boost and Low-Iq Buck Controllers with Integrated Drivers | 2 | Buck | 3.5 | 42 | 0.8 | 5 | 10 | Boost | 5 | 42 | 40 | 2 | 5 |
Automotive Dual Synchronous Buck Controller with Integrated Drivers | 2 | Buck | 3.75 | 42 | 0.8 | 5 | 10 | Buck | 0.8 | 42 | 32 | 2 | 5 |