Renesas' product portfolio includes single-ended and zero-voltage switching (ZVS) PWM controllers for automotive applications.
Renesas' product portfolio includes single-ended and zero-voltage switching (ZVS) PWM controllers for automotive applications.
Topology [Rail 1] | Control Mode | UVLO Rising (V) | UVLO Falling (V) | VBIAS (Max) (V) | No-Load Operating Current | PWMs (#) | FET Driver Output Current (Max) (A) | Duty Cycle (%) | |
---|---|---|---|---|---|---|---|---|---|
Improved Ind... | Single-Ended | Peak Current Mode | 7 | 6.6 | 20 | 3.3 | 1 | 1 | 48 |
ZVS Full-Bri... | Zero-Voltage-Switching (ZVS) | Peak Current or Voltage Mode (from Peak Current) | 8.75 | 7 | 20 | 12 | 6 | 0.01 | 99 |