Renesas offers a diverse comparator portfolio that includes nano power comparators, high-speed CMOS comparators, and precision quad comparators. Our general-purpose comparators utilize CMOS processes suitable for low voltage, low power consumption and fast response. General-purpose comparators with expanded temperature operation suitable for high voltage applications are also available.

Featured Products

Product Description
ISL28915 Nano Power, Push/Pull Output Comparator
UPC277G General-purpose Comparators Utilizing CMOS Process Suitable for Low Voltage, Low Power Consumption, and Fast Response

产品参数列表

description文档

文档标题 language 类型 文档格式 文件大小 日期
应用指南 & 白皮书
AN1694: The Four Basic Building Blocks of an Op Amp 应用文档 PDF 357 KB
AN9802: Window Comparator With Independent Adjustments (HA2841, HA4905) 应用文档 PDF 206 KB
其他
General-purpose operational amplifiers and comparators Pamphlet ( D18268CJ2V0PF00 ) 传单 PDF 1019 KB
General-purpose operational amplifiers and comparators Pamphlet ( D18268EJ2V0PF00 ) 传单 PDF 1.11 MB